Danfoss Logo
Home About us Related Products Worldwide
InfoEmail
Danfoss Compressors
Products
Technical Information
Selection Software
Compressor History
Vision
Service & Support
Product News & Notes
News Archive

Selection Software

RS+3™ Compressor and Condensing Unit Selection Software

Installation Instructions:
Minimum requirements:
• Windows XP, SP2
• Java Runtime Environment Version 6

1: Install the JRE (Java Runtime Environment) from the link below (13MB).
2: Click on "Launch RS+3" to lnstall the program (27MB).

How to use RS+3:
1: Select your preferences at the top (Language, Units)
2: Select Compressors or Condensing Units
• Check/uncheck the selections you want.
3: Click the "Go On" button in the bottom right corner
4: Select your preferences
5: Either double-click your choice in the results table, or click the "Go On" button

Note:
Please note, that if you launch RS+3 from your Desk Top Icon, you will need to re-launch the program twice in order to get the complete download. When you have done this once you can afterwards launch the program normally using the Desk Top Icon. We apologize for the inconvenience.

Once you have installed Java Runtime Environment, you can install RS+3
 on your computer by clicking on the logo:

 

DanCap™ v.1.0 Capillary Tube Selection Software

 

Click on the DanCap™ logo to download the self-extracting file "dancapv1.exe"(4 MB):
 

System Requirements

  • Min. 200 MHz Pentium® or compatible

  • 32 MB RAM min., 64 MB recommended

  • 15 MB harddisk space

  • Microsoft Windows 95®, 98, ME, XP,
    NT 4.0, 2000 or newer

Click on screenshot to enlarge!